IESNA:LM-63-2002
[TEST]P1175361
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-S1270D930-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2341
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 41.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1242.4 1230.8 1205.5 1171.7 1133.8 1090.5 1045.2 996.7 945 892.2
837.4 783.6 725.6 667.6 607.5 547.4 487.3 426.1 369.1 328
298.5 272.1 245.7 220.4 197.2 176.1 155 136.1 117.1 100.2
83.3 67.5 52.7 39 24.3 11.6 0
1242.4 1243.4 1221.3 1188.6 1152.7 1112.7 1069.4 1020.9 971.3 919.7
865.9 810 753 695 636 576.9 518.9 459.8 399.7 345.9
306.9 277.4 251 223.6 199.3 177.2 156.1 136.1 117.1 102.3
88.6 73.8 57 42.2 27.4 15.8 0
1242.4 1233.9 1219.2 1193.9 1163.3 1129.5 1092.6 1051.5 1008.3 961.8
911.2 862.7 808.9 759.4 703.5 651.8 598 543.1 491.5 436.6
383.9 332.2 286.9 253.1 227.8 203.5 181.4 160.3 137.1 116
96 77 59.1 43.2 29.5 16.9 0
1242.4 1235 1227.6 1215 1194.9 1170.7 1144.3 1110.6 1071.5 1031.5
988.2 945 899.6 854.3 806.8 758.3 709.8 662.3 613.8 564.2
516.8 472.5 426.1 379.7 333.3 285.8 238.4 195.1 158.2 127.6
101.2 79.1 60.1 43.2 28.5 14.8 0
1242.4 1236.1 1237.1 1229.7 1215 1200.2 1180.2 1153.8 1123.2 1090.5
1054.7 1017.7 977.7 936.5 894.3 851.1 805.8 761.5 715.1 670.8
627.5 580.1 531.5 483 429.2 375.5 320.6 267.9 212 165.6
120.2 80.2 58 40.1 24.3 11.6 0
